Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619022 - Adjustable toggle latches with secondary lock and strike
Bill of material
16-1-9022
PREVIEW
REF
Reference
16-1-9022
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
70 mm
B
27.5 mm
C
13.5 mm
WEIGHT
weight
77 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30178-adjustable-toggle-latches-with-secondary-lock-and-strike.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D