Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674019 - Adjustable toggle latches with strike 82 mm and 103 mm long
Bill of material
16-7-4019
PREVIEW
REF
Reference
16-7-4019
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
103 mm
B
34 mm
C
16 mm
D
5 mm
C1
2.5 mm
E
17 mm
C2
3 mm
F
6.5 mm
H
68-86 mm
NOTE
Note
103 < A < 121
G
10 mm
WEIGHT
weight
90 g
J
17 mm
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26218-adjustable-toggle-latches-with-strike-82-mm-and-103-mm-long.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D