Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1673741 - Strikes for part numbers 16-7-3735, 16-7-3736, 16-7-3759 and 16-7-3760
Bill of material
16-7-3741
PREVIEW
REF
Reference
16-7-3741
MATERIAL
Material
steel
FINISH
Finish
zinc plated
A
28.5 mm
B
20.5 mm
NOTE
Note
drilled
WEIGHT
weight
3.5 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/25954-strikes-for-part-numbers-16-7-3759-and-16-7-3760.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D