Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1674027 - Adjustable toggle latches with strike - padlockable - 82 mm to 118 mm
Bill of material
16-7-4027
PREVIEW
REF
Reference
16-7-4027
MATERIAL
Material
304 stainless steel
FINISH
Finish
raw
A
108 mm
B
34 mm
C
17 mm
D
5 mm
I
18 mm
K
16 mm
C1
2.5 mm
E
17 mm
C2
3 mm
F
6.5 mm
H
85-96 mm
NOTE
Note
108 < A < 119
G
10 mm
WEIGHT
weight
102 g
J
27 mm
S
5.2 mm
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26221-adjustable-toggle-latches-with-strike-padlockable-82-mm-to-118-mm.html
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D