Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
S. Pross
Description
Rastleisten - 16er Raster
Bill of material
RLSZ11R60D3200
CNSORDERNO
Order No.
MAT
Material
Steel
SIZE
Core product
on request
B
Width
11 mm
S
Strength
mm
L1
Hole pattern
16 mm
L2
Beginning of hole
16 mm
L3
End of hole
16 mm
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
ML1
Minimum length
32 mm
ML2
Maximum length
2528 mm
O
Surface
G
Thread
M6
ROHS
RoHs
PDF
REACH
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D