Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
Premium Panel IP 69K - Stainless steel
Bill of material
6681.000
BEST
Model No.
6681.000
INFO
PDF Catalog
PDF Catalog
BEZ1
Designation 1
Premium Panel IP 69K
BEZ2
Designation 2
Stainless steel, 1.4301
B
Width
530 mm
H
Height
360 mm
T
Depth
120 mm
GEW
Weight
9.300 kg
CNSECLASS51
27-18-05-05
CNSECLASS70
27-18-05-05
CNSECLASS80
27-18-05-05
CNSETIM40
EC002504
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D