Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Compact enclosure HD, two-door - Hygienic Design
Bill of material
1318.600 (2)
BEST
Model No.
DETAIL
Detail
INFOWWW
website
website
BEZ1
Designation 1
Compact enclosures HD
BEZ2
Designation 2
Stainless steel 1.4301
B
Width
1010 mm
H1
Height
mm
H2
Height
mm
T
Depth
400 mm
F
Mounting plate width
945 mm
G
Mounting plate height
mm
CNSECLASS51
27-18-01-02
CNSECLASS70
27-18-01-01
CNSECLASS80
27-18-01-01
CNSETIM40
EC000058
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D