Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Roehm
Description
CoK AE Body
Bill of material
1340444
TYPE
Type of mount
Flansch
ID
Ident number
1340444
A
142 mm
B
30 mm
S
Stroke
15 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D