Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rossi
Description
R 2I 32,40 - Gear reducers R 2I 32,40
Bill of material
E_R_2I_32_PC1A_6.33_B3__SM
GRANDEZZA
Gear reducer size
ESECUZIONE
Gear reducer design
FC
Mounting position
I
Transmission ratio
EAS
Non-standard low speed shaft end
A
mm
B
mm
C
mm
C0
mm
D
mm
E
mm
D0
11 mm
E0
mm
Y1
mm
F
9.5 mm
H
h11
mm
K
9.5 mm
L
mm
M
mm
N
mm
P
mm
Q
mm
S
10 mm
T
mm
U
mm
V
mm
Z
mm
MASS
Mass
kg
OLIO
Oil quantity
l
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D