Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
RUWA
Description
ebea KP-600
Bill of material
ebea KP-600 VE1 -1 Ds180 +IO0 +IU0 Dt180 SW80 L200 REI120
TYP
Type
KP-600
A
Version
NS
Number of shear elements
DS
Insulation height Ds
mm
IO
Doubling +IO
mm
Enter value for IO
Doubling +IO
mm
cm
inch
ft
IU
Doubling +IU
mm
Enter value for IU
Doubling +IU
mm
cm
inch
ft
DT
Insulation height Dt
180 mm
DMM
Insulation type
ISO
Insulation thickness
mm
L
Element length
mm
Enter value for L
Element length
mm
cm
inch
ft
LMIN
Element minimum length Lmin
200 mm
FW
Fire resistance
REI120
ARTNR
Product code
ebea KP-600 VE1 -1 Ds180 +IO0 +IU0 Dt180 SW80 L200 REI120
LOG
Level of Geometry
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D