Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Schmalz
Description
Spring plunger FSTF
Bill of material
SCHMALZ10.01.02.01012FSTF G1/2-AG 50
NTCUSTOM
Category
Spring plunger
LINACUSTOM
Type
ARTNR
ArtNr
C114
B
32.3 mm
C112
B1
54.6 mm
C132
G1
G1/4"-IG
C135
G2
G1/2"-AG
C138
G3
M20-AG
C633
G4
G1/4"-IG
C117
H
168 mm
C116
H2
85 mm
C622
H3
17.5 mm
C623
H4
60 mm
C111
L
60 mm
C133
LG1
10 mm
C136
LG2
17 mm
C139
LG3
20 mm
C619
LG4
10 mm
C140
SW1
24 mm
C142
SW2
32 mm
C171
Z
50 mm
C410
Mounting position
C553
Spring rate
0.567 N/mm
C554
Preload
17.6 N
C552
Spring force stroke center
31.75 N
C560
Vertical load
2500 N
C559
Horizontal load
800 N
C575
Weight
g
C2220
Ambient temperature
0 ... 50 °C
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D