Catalog navigation
CAD model selection
Selectable products: 24
HELP_VARIABLE
Company
Schmalz
Description
Spring Plungers FSTI
Bill of material
SCHMALZ10.01.02.00995FSTI G1/4-AG G1/8-IG 50 VG
NTCUSTOM
Category
Spring plunger
LINACUSTOM
Type
ARTNR
ArtNr
C132
G1
C135
G2
C138
G3
M18x1.5-AG
C117
H
mm
C116
H2
mm
C133
LG1
mm
C136
LG2
mm
C139
LG3
mm
C140
SW1
27 mm
C142
SW2
13 mm
C1625
SW3
mm
C171
Z
mm
C410
Shape
C553
Spring rate
0.097 N/mm
C554
Preload
N
C552
Spring force stroke center
N
C560
Vertical load
1000 N
C559
Horizontal load
N
C575
Weight
g
C2220
Ambient temperature
0 ... 80 °C
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D