Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS
Description
SC5 - Selfdrilling fastener for wood on metal
Bill of material
SFS SC5/36-DS12-5,5X50 Selfdrilling fastener for wood on metal
CNSORDERNO
Description
TYP
Type
SC5
KOPF
Head shape
Countersunk head
TEXT1
Text Line 1 (Product)
Selfdrilling fastener for wood on metal
TEXT2
Text Line 2 (Product)
KL
Clamping range
VD
Drilling capacity
5mm
MAT
Material
Carbon steel
L
Length
mm
D1
Head diameter
mm
D2
Diameter
5.5 mm
GW
Mass
g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D