Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 15 Nov 2022.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 8
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 933 (ISO 4017) - FN 105 - 5.8, verzinkt blau - Hexagon set screws with thread to head, product classes A and B
Bill of material
SFS FN 105 197220 Sechskantschraube DIN 933 Stahl 5.8 verzinkt blau M6x20
ARTNR
Artikelnummer
WERKSTOFF
Material
Stahl
GUETE
Quality
5.8
OBERFLAECHE
Surface
verzinkt blau
VERPACKUNG
Packaging
100
SFSNR
SFS - FN Nr.
105
D
Nominal thread diameter
mm
D3
Nominal core diameter
mm
P
Pitch of bolt
mm
L
Nominal length
mm
B
Thread length
mm
A
Distance
mm
C
Height of the washer-faced portion (or thickness of the flange or collar)
mm
DA
Transition diameter
mm
DW
Diameter
mm
E
Width across corners
mm
K
Head height
mm
R
Transition radius under head
mm
S
Width across flats
mm
X
Thread rudiment
mm
N
Width of slot
mm
T
Schlitztiefe
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D