Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 512C01_5WG1512-1CB01
Bill of material
N 512C01 Lastschalter 8-fach USA(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
N 512C01
SA700ID04
Product feature
N 512C01 Load switch 8-fold USA
SA700ID05
Width
90.0 mm
SA700ID06
Depth
55.0 mm
SA700ID07
Height
144.0 mm
SA700ID08
mass (net)
0.640 kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1512-1CB01
SA810ID03
Order number
5WG1512-1CB01
SA810ID04
DataNorm number
5WG1512-1CB01
SA810ID06
GTIN number
4001869187716
SA810ID10
Description text
Load switch, 8 x AC 120 V / AC 277 V / AC 347 V' 20 A, C-load, c-UL approval
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM classcode
EC001097
ETIMCLASSN
ETIM classname
Switch actuator for bus system
IFCEXPORT
IfcAsExport
IfcProtectiveDevice.RESIDUALCURRENTSWITCH
OMNICLASSNU
Omniclass number
23-35 29 00
OMNICLASS
Omniclass title
Circuit Breakers
UNICLASSC
Uniclass code
Pr_75_72_48_15
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D