Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
N 534D51_5WG1534-1DB51
Bill of material
N 534D51 Schaltaktor 8x16A(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product feature
N 534D51 Switching actuator 8x16A
SA110ID05
Main product group
N 534D51
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Product main group 1
Without display
BUSSPROTKOLL
Bus protocols
KNX
SA71012ID04
Length
144.00 mm
SA71012ID05
Width
61.00 mm
SA71012ID06
Height
90.00 mm
SA71012ID07
Height
0.53 kg
LINK
http://www.siemens.com/btproduct?5WG1534-1DB51
SA810ID03
Order number
5WG1534-1DB51
SA810ID04
DataNorm number
5WG1534-1DB51
SA810ID06
GTIN number
7612914108609
SA810ID10
Description text
N 534D51 Switching actuator 8x16A
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM classcode
EC001097
ETIMCLASSN
ETIM classname
Switch actuator for bus system
IFCEXPORT
IfcExportAs
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
OmniClass number
23-35 43 13
OMNICLASS
OmniClass title
Control Relays
UNICLASSC
Uniclass code
Pr_75_75_18_02
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.