Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RL 526D23_5WG1526-4DB23
Bill of material
RL 526D23 Schalt Dimmaktor 2-fach(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
RL 526D23
SA700ID04
Product name
RL 526D23 Schalt Dimmaktor 2-fach
SA700ID05
Length
86.50 mm
SA700ID06
Depth
36.20 mm
SA700ID07
Height
47.80 mm
SA700ID08
mass (net)
kg
LINK
http://www.siemens.com/gamma-td?ssn=5WG1526-4DB23
SA810ID03
Manufacturer’s reference number
5WG1526-4DB23
SA810ID04
DATANORM number
5WG1526-4DB23
SA810ID06
GTIN number
7612914108692
SA810ID10
Description text
RL 526D23 switch-/dimming actuator 2 x AC 230 V, 6 A, 1…10 V
SA810ID14
Quantity unit
PCE
SA810ID15
Quantity per packaging unit
1.00
SA010ID06
Manufacturer Web Link
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
20220816
ETIMCLASSC
ETIM Classcode
EC001095
ETIMCLASSN
ETIM Classname
Light control unit for bus system
IFCEXPORT
IfcAsExport
IfcSwitchingDevice.DIMMERSWITCH
OMNICLASSNU
Omniclass number
23-35 37 17 13
OMNICLASS
Omniclass title
Dimmers
UNICLASSC
Uniclass code
Pr_75_70_27_22
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D