Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SMC
Description
SS5X3-45S2 - End Block D Side
Bill of material
SS5X3-45S2D-02B-C4-Q
CONNECTOR
Connector type
(S2) Serial transmission
MP
Connector Mounting Position
NOS
Number of stations
POSITION
SUP/EXH block mounting position
SPECIFICATION
Specifications
PORT
Port size
OPTION
Option
L1
210.5 mm
L2
200.0 mm
L3
108.0 mm
L4
12.0 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D