Catalog navigation
CAD model selection
Selectable products: 35
HELP_VARIABLE
Company
SMC
Description
CBA1 (Assembly) - End Lock Cylinder
Bill of material
A_CBA1F63-25-HN(0)
BORE
Bore Size
mm
MOUNTING
Mounting
MAGNET
Built-in magnet
AUTOSWITCH
Auto Switch
LEAD
Lead wire length
m
NUMBER
Number of auto switches
STYLE
Style
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
POS
Stroke position
mm
Enter value for POS
Stroke position
mm
cm
inch
ft
THREAD
Port thread type
BOOT
Rod boot
CUSHION
Cushion
LOCK
Lock position
MANUAL
Manual releasing style
SPECIAL
Specifications
A
mm
AL
mm
B
mm
H1
mm
HR1
mm
HN
mm
C
mm
D
mm
DL
mm
E
mm
F
mm
GA
mm
GB
mm
B1
mm
J
K
mm
KA
mm
M
mm
MO
mm
M1
mm
MM
N
mm
P
RF
mm
S
mm
W
mm
WL
mm
H
mm
H2
mm
ZZ
Without rod boot
mm
ZZR
With rod boot
mm
ER
mm
FR
mm
FR1
mm
HR
mm
LR
1/4 stroke mm
LD
mm
LH
mm
LS
mm
LT
mm
LX
mm
LY
mm
X
mm
Y
mm
FB
mm
FV
mm
FD
mm
FT
mm
FX
mm
FY
mm
FZ
mm
FB1
mm
FD1
mm
FT1
mm
FX1
mm
FY1
mm
FZ1
mm
CD
mm
CX
mm
L
mm
RR
mm
U
mm
CZ
mm
TD
TD e8
mm
TT
mm
TX
mm
TY
mm
TZ
mm
RT
mm
RY
mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D