Catalog navigation
CAD model selection
Selectable products: 58
HELP_VARIABLE
Company
SMC
Description
CG1-Z1/CDG1-Z1 - Air Cylinder/Standard: Double Acting Single Rod
Bill of material
CG1BN25-25Z1
BORE
Bore size
mm
MOUNT
Mounting style
MAGNET
Built-in magnet
AUTOSWITCH
Auto switch
LEAD
Lead wire length
m
SWSIGN
Number of auto switches
THREAD
Port thread type
STROKE
Stroke
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
ROD
Rod end thread
BRACKET
Pivot bracket
RODB
Rod end bracket
STOP
Stroke option
OMSC1
Made to order : Special Port Location
OMSC2
Made to order : Special scraper
OMSC3
Made to order : Made of stainless steel
OMSC4
Made to order : Head cover axial port
OMSC5
Made to order : Double knuckle joint with spring pin
OMSC6
Made to order : Grease specification
OMSC7
Made to order : Interchangeable parts
THREAD2
Thread on/off
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D