Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SMC Corporation
Description
KNH-R - High Efficiency Nozzle
Bill of material
KNH-R02-100
MODEL
Model
D
Nozzle size
T
Connection Thread
R 1/4
H1
Width across flats
14 mm
L1
52 mm
A
46 mm
CNSMASSEXACT
Mass
38 g
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D