Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SPAX
Description
Angle bracket SXAE - Hot-dip galvanised sheet metal
Bill of material
SXAE50
SPAXNUMMER
SPAX number
LOD
Level of Details
DP
Bearing plate
mm
H
Height
90 mm
L
Length
50 mm
B
Width
mm
T
Thickness
3 mm
N1
Ø 5
mm
N2
Ø 13,5
mm
VPE1
Packaging units/weight per PU
kg
VPE2
Packaging units/contents per PU unit
VPE3
Packaging units/number of PUs per pallet
EANCODE1
EAN code for single product
EANCODE2
EAN code for packaging unit
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D