Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
GTK 3
Bill of material
07000301
MD01
VAR__MANUID_
07000301
DESCSHORT
Short Description
GTK 3
DESCLONG
Long Description
Box base with housing connector (GGV), <br /><strong>Dimensions: </strong>440 x 320 x 129 mm
INTNO
International product number
4013902052387
MANUID
Product number of the Manufacturer
07000301
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
GTK 3
EF000215
EV000154
EF013236
true
EF013237
true
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
1.5565
LENGTH
320
WIDTH
440
DEPTH
129
CUSTOMS_TARIFF_NUMBER1
85389099
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
BE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D