Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ALR 1212-L
Bill of material
16090901
MD01
VAR__MANUID_
16090901
DESCSHORT
Short Description
ALR 1212-L
DESCLONG
Long Description
Terminal block enclosure, protection class IP66, nominal cross-section 4 mm², Ui=400V AC, Aluminium, powder-coated painting, internal fixing points, for installations in industrial environments and protected outdoor areas, without terminals, with mounting rail NS35<br /><strong>Dimensions: </strong>122 x 120 x 81 mm
INTNO
International product number
4013902350742
MANUID
Product number of the Manufacturer
16090901
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ALR 1212-L
EFUK0020
false
EFUK0021
false
EF000002
400
EF000003
EV000384
EF000007
EV000270
EF000008
122
EF000025
true
EF000049
81
EF000051
EV000220
EF000116
7035
EF000124
-
EF000139
EV000112
EF000227
-
EF001088
false
EF001094
false
EF001187
true
EF001231
0
EF001366
-
EF001438
120
EF001454
true
EF001455
EV000154
EF001613
EV000494
EF001742
-35
EF002169
EV000072
EF003593
0
EF004191
false
EF004293
EV006815
EF004586
EV000115
EF004969
0
EF005474
EV006422
EF005728
EV000494
EF008404
EV000494
EF009170
4
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.960
LENGTH
120
WIDTH
122
DEPTH
81
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D