Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Spraying Systems
Description
WindJet® AA727 - Nozzles
Bill of material
AA727-1/4-RY-11
PN
Sales Part
PF
Product Family
Air Nozzles
SP
Spray Pattern
Flat Fan
M
Model
727
THD
Thread Type
NPT
TT
Male/Female
IC
Inlet Connection Size
1/4 Inch
MAT
Materials
MOTF
Max. Operating Temperature
°F
MOTC
Max. Operating Temperature
°C
CS
Capacity Size
C10
Capacity (scfm) at 10 psi
C30
Capacity (scfm) at 30 psi
C60
Capacity (scfm) at 60 psi
C90
Capacity (scfm) at 90 psi
A
Dimension A
Inch
B
Dimension B
Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D