Catalog navigation
CAD model selection
Selectable products: 64
HELP_VARIABLE
Company
Spraying Systems
Description
UniJet® TN - Spray Nozzles
Bill of material
1/4TT-SS+TN-SS4
PN
Sales Part
IC
Inlet Connection Size
1/4 Inch
TT
Male/Female
THD
Thread Types
NPT
CS
Capacity Size
MAT
Material Type
ODN
Orifice Dia. Nom.
Inch
CORE
Core No.
FR30
Flow Rate Capacity (gallons per hour) 30 psi
FR40
Flow Rate Capacity (gallons per hour) 40 psi
FR60
Flow Rate Capacity (gallons per hour) 60 psi
FR100
Flow Rate Capacity (gallons per hour) 100 psi
FR200
Flow Rate Capacity (gallons per hour) 200 psi
FR300
Flow Rate Capacity (gallons per hour) 300 psi
FR500
Flow Rate Capacity (gallons per hour) 500 psi
FR700
Flow Rate Capacity (gallons per hour) 700 psi
FR1000
Flow Rate Capacity (gallons per hour) 1000 psi
SA40
Spray Angle (°) 40 psi
SA80
Spray Angle (°) 80 psi
SA300
Spray Angle (°) 300 psi
OIL
Orifice Insert Length
0.15
CL
Core Length
0.44
TBL
Tip Body Length
0.63
TBD
Tip Body Dia.
0.5
TBLD
Tip Body Lip Dia.
0.59
TAL
Tip Assembly Length
0.63
L
1.91 Inch
S1
0.69 Inch
S2
0.81 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D