Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Spraying Systems
Description
AA124A-SC - Strainer
Bill of material
AA124A-3/4SC-I-100
PN
Sales Part
MAT
Material Type
IC
Inlet Connection Size
Inch
OC
Outlet Connection
Inch
ICG
Inlet Connection Gender
Female
ICTT
Inlet Connection Thread Type
NPT
OCG
Outlet Connection Gender
Female
OCTT
Outlet Connection Thread Type
NPT
PS
Pipe Size
- Inch
MS
Screen Mesh Size
MINP
Min Pressure
- bar
MAXP
Max Pressure
8 bar
MO
Screen Mesh Opening
Inch
WE
Net Weight
kg
MO2
Mesh Opening 2
mm
ICN
Inlet Conn Numeric
OCN
Outlet Conn Numeric
L
8.38 Inch
W
4.19 Inch
B
7.22 Inch
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D