Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
Spraying Systems
Description
TankJet® 27500/TankJet® 27500-R - Nozzle
Bill of material
27500B-R (1/2in NPT connection, 180-degrees down)
PN
Sales Part Description
IC
Inlet Connection Size
MAXTD
Maximum Recommended Tank Diameter
10 ft
SC
Spray Coverage
MINTO
Minimum Tank Opening
2 in.
MAT
Material
PTFE fluoropolymer resin
OP
Operating Principle
Fluid-driven reactionary force
OPR
Operating Pressure Range
10.0 to 50 psi
FRR
Flow Rate Range
gpm
MAXTEMP
Maximum Temperature
200 °F
RSM
Recommended Strainer Mesh
100
MFP
Maximum Free Passage
150 micron
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D