Catalog navigation
CAD model selection
Selectable products: 109
HELP_VARIABLE
Company
Steinel Normalien
Description
SZ 8005 - System spring for extra light load
Bill of material
SZ 8005.25 x 127
BESTNR
Order No.
DARSTELLUNG
Representation
HUBST
Length
mm
Enter value for HUBST
Length
mm
cm
inch
ft
DH
Sleeve diameter H15
mm
DD
Pin diameter h15
mm
LO
Unloaded length
mm
C
Spring coefficient c± 10%
N/mm
S1
long life time s1=35%
mm
F1
Force
N
S2
max. stroke S2=50%
mm
F2
Force
N
X
wire cross
Y
wire cross
WG
Weight
kg
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D