Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Steinel Normalien
Description
ST8845-32-01 - Control panel
Bill of material
ST8845-32-01
BESTNR
Order No.
ST8845-32-01
BS
Burst protection
integrated
AR
Burst pressure
180 bar
EW
Installation note
for mounting on tank plates = 32 mm
BG
Fastening screw
2 x M10 x 30
WG
Weight
1.060 kg
AN
Connections
3x G1/8 "; 2x G1/4"; 2x prepared connection for tank plates (1x open at the bottom); Connection for pressure switch ST8845-DW250W2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D