Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Steinel Normalien
Description
ST8845-8 - Control panel
Bill of material
ST8845-8
BESTNR
Ident number
ST8845-8
BS
Burst protection
integrated
AR
Burst pressure
180 bar
EW
Installation note
for mounting on tank plates = 80 mm
BG
Fastening screw
2 x M6 x 50
WG
Weight
0.712 kg
AN
Connections
3x G1/8 "; 2x G1/4"; 1x prepared connection for tank plates; Connection for pressure switch ST8845-DW250W2
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D