Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
Z6_POS06 - Catch
Bill of material
Z6-1-06
TYP
(Typ)
POS
(Pos)
06
L
(L)
0
T
(T)
0
A1
(A1)
mm
A2
(A2)
mm
C
(C)
mm
F4
(F4)
1.2 mm
F5
(F5)
0.7 mm
L1
(L1)
mm
L2
(L2)
mm
R1
(R1)
mm
SNPR
Price (Euro/1)
Euro/1
ARTNR
Art.No.
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D