Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
Stuewe
Description
Locking Unit Type AS series 12 - STUEWE-Locking Unit Type AS series 12
Bill of material
Locking Unit Type AS-30-12x25xA
ORDERCODE
Order number
TYP
Type
BF
Model
SP
Installation condition
DW
Shaft diameter
mm
Enter value for DW
Shaft diameter
mm
cm
inch
ft
MT
maximum transmissible torque of a shrink disc with Pax = 0
kNm
SA
Number of screws
SG
Screw size
MA
required tightening torque of the tightening bolts
Nm
A
Diameter
mm
D
Diameter
mm
L
IR-Length
mm
H
AR-width
mm
C
Length
mm
D1
Diameter
mm
D2
Diameter
mm
E
Stick out
mm
DI
Shaft inside diameter
REN
Yield point of the hub
N/mm^2
REW
Yield strength of the shaft
N/mm^2
SVW
Comparison voltage of the shaft σvW
N/mm^2
SVN
Comparison voltage hub
N/mm^2
PW
Wave pressure
N/mm^2
CNSMASSEXACT
Weight
kg
INFO
Info
Info PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D