Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000244 - Stableford Nut (Details)
Bill of material
N0-00-0244-01000000
CNSORDERNO
Order number
N0-00-0244-01000000
S
Size
M10
P
Pitch
1.25 mm
SW
Width across flats
17 mm
TSW
Tolerance Width across flats
0 -0.25 mm
H
Height
8.4 mm
HT
Tolerance Height
±0.4 mm
H1
Height
7.1 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D