Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N000025H - Nylon Nut (three) (H=5, M6)
Bill of material
N0-00-025H-00600000
CNSORDERNO
Order number
N0-00-025H-00600000
S
Size
M6
P
Pitch
1.0 mm
SW
Width across flats
10 mm
M
Height
5 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D