Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000670 - Tough Lock Nut
Bill of material
N0-00-0670-00600000
CNSORDERNO
Order number
S
Size
P
Pitch
mm
SW
Dihedral width
mm
H
Caulking total height
mm
A
Width
3 mm
B
Angle
50 °
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D