Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N0000S90 - Three Rock Nut (Flange)
Bill of material
N0-00-0S90-00500000
CNSORDERNO
Order number
S
Size
P
Pitch
mm
SW
Width across flats
mm
TSW
Tolerance Width across flats
mm
H
Height
mm
TH
Tolerance Height
±0.2 mm
E
Width across corners
mm
DC
Diameter
mm
TDC
Tolerance Diameter
0 -0.4 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D