Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SUNCO INDUSTRY CO.,LTD.
Description
N00212W0 - E-Lock Nut with square welding (Stainless)
Bill of material
N0-02-12W0-00500000
CNSORDERNO
Order number
S
Size
P
Pitch
mm
SW
Width across flats
mm
TSW
Tolerance Width across flats
0 -0.25 mm
J
Length
mm
H
Height
mm
TH
Tolerance Height
0 -0.3 mm
L
Thread length
mm
F
Height
1 mm
TF
Tolerance Height
0 -0.2 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D