Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Tellurerota
Description
SF/EES MHD - “TR-ROLL” polyurethane wheels with ergonomic round profile, aluminium centre, fixed elecotrowelded sprung-loaded bracket type EES MHD
Bill of material
626904
COD
Code
D
Wheel diameter
mm
F
Wheel width
50 mm
H
Overall height
mm
AXB
Top plate outer dimensions
135x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
100 mm
LCMAX
Maximum load capacity
400 daN
LCMIN
Minimum load capacity
50 daN
H1
Maximum spring suspension
25 mm
LC1
Load capacity 4 km/h
daN
LC2
Load capacity 6 km/h
daN
LC3
Load capacity 10 km/h
daN
LC4
Load capacity 16 km/h
daN
W
Weight
kg
INFO
Technical description
Technical description
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D