Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Tellurerota
Description
SRP/M - "TR" polyurethane wheels, polyamide 6 centre, swivel top plate bracket type "M"
Bill of material
664306
COD
Code
WT
Wheel hub type
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
56 mm
LC
Load capacity
daN
TG
Threadguards
W
Weight
kg
INFO
Technical description
Technical description
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D