Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Tellurerota
Description
SRP/PX - "TR" polyurethane wheels, polyamide 6 centre, stainless steel swivel top plate bracket type "PX"
Bill of material
667006
COD
Code
WT
Wheel hub type
D
Wheel diameter
mm
F
Wheel width
mm
H
Overall height
mm
AXB
Top plate outer dimensions
140x110 mm
AAXBB
Hole spacing
105x80 mm
EE
Hole width
11 mm
E
Offset
70 mm
LC
Load capacity
daN
TG
Threadguards
mm
W
Weight
kg
INFO
Technical description
Technical description
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D