Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
MDSL0011-05TS EQP - Geometry
Bill of material
MDSL0011-05TSEQP
MN
Model Number
MDSL0011-05TSEQP
MP
Mounting Positions
LO
Conduit Hole Position
AA
50.8 mm
AB
298.9158 mm
AC
237.5 mm
AF
70 mm
C
671.9 mm
ES
47.625 mm
NW
N-W
82.55 mm
M
266.65 mm
P
363 mm
R
35.966 mm
S
9.575 mm
T
60 mm
U
41.275 mm
V
76.2 mm
XL
176.0515 mm
XN
155 mm
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D