Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
6611914 - Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
Bill of material
6611914
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
6611914
DESCSHORT
Short Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port
DESCLONG
Long Description
Passive Actuator/Sensor Box, M12 × 1, With Homerun Cable, 4-port, Voltage 30 V, Cable length 5 m, Housing material: Nylon, Housing color: black, Protection class IP67, RoHS-compliant, CE compliant, LED (PNP circuit), I/O port (number of pins): 4-pin + PE
EAN
4047101275797
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
TB-4M12-5P3-5/TXL
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D