Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7541239 - Isolating switching amplifier, 2-channel
Bill of material
7541239
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7541239
DESCSHORT
Short Description
Isolating switching amplifier, 2-channel
DESCLONG
Long Description
Isolating switching amplifier, 2-channel, Operating voltage 20…250 VAC / 20…125 VDC, 2 relay outputs (changeover), Output mode adjustable (NO/NC mode), Input circuits monitored for wire-break/short-circuit (ON/OFF switchable), Common alarm output, Complete galvanic isolation, Input reverse-polarity protected, ATEX, IECEx, TR CU, INMETRO, NEPSI, Installation in zone 2
EAN
4047101207101
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM1-231EX-R
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D