Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580004 - Isolating switching amplifier, 1-channel
Bill of material
7580004
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580004
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤10 kHz), NAMUR Repeater, Input circuits monitored for wire-break and short-circuit, Complete galvanic isolation, Input reverse-polarity protected, Removable screw terminals, ATEX, IECEx, NEPSI, cUL, cFM, INMETRO, Kosha, TIIS, Use in Zone 2, SIL 2
EAN
4047101310382
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IMX12-DI03-1S-1NAM1T-0/24VDC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D