Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580035 - Isolating switching amplifier, 1-channel
Bill of material
7580035
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580035
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤ 10 kHz), Transistor alarm output, Switchable between: Alarm output or signal doubling, Output mode adjustable (open-circuit/closed current mode), Input circuits monitored for wire break/short circuit (ON/OFF switchable), Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, Power bridge (connector incl. in delivery), ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420951
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-DI03-1S-2T-SPR/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D