Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
7580054 - Isolating switching amplifier, 1-channel
Bill of material
7580054
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
7580054
DESCSHORT
Short Description
Isolating switching amplifier, 1-channel
DESCLONG
Long Description
Isolating switching amplifier, 1-channel, Operating voltage 10…30 VDC, Transistor output (≤ 10 kHz), NAMUR repeater, Input circuits monitored for wire break and short circuit, Complete galvanic isolation, Input reverse-polarity protected, Removable spring type terminals, ATEX use in Zone 2, cUL, SIL 2
EAN
4047101420876
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM12-DI03-1S-1NAM1T-0/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D