Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
100028240 - Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Outpu
Bill of material
100028240
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
100028240
DESCSHORT
Short Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Outpu
DESCLONG
Long Description
Smart Power Supply Module in IP67, 24…28 VDC Output Voltage, 3-Phase, 25-A Output Current, IO-Link Interface, Operating voltage 320…550 VAC, Broad temperature range, Status LED, High efficiency, > 95 %, 3-phase AC input, Han Q4/2, 24 VDC output, 1 × Han Q4/0, IO-Link interface for checking and parameterization, LED interface and control buttons for maximum flexibility
EAN
4047101540123
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
PSU67-3P-1H2-1H0-24250-IOL
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D