Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
VDL
Description
6.81 inch - SLIDE VALVE
Bill of material
6.81.111
CNSORDERNO
Order number
6.81.111
LODDEST
LOD Destination
LODLEVEL
LOD Level
D1
Diameter
4 Inch
D2
Diameter
92 mm
D4
Diameter
9 mm
Z1
Length
55 mm
Z2
Height
290 mm
Z4
Width
158 mm
B
Length
61 mm
E
Height
107 mm
H
Height
81 mm
P
Opening pressure max.
0.5 bar
CNSQUANTITY
Packing number
3
CNSMASSEXACT
Weight
2400 g
INFO
Datasheet
PDF
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D