Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
vonRoll hydro
Description
Fig. 2718 - Manhole cover
Bill of material
Fig. 2718 600
CODE
2718-060-50
DN
600 mm
FIGUR
2718
LODLEVEL
LOD Level
TYP
Type
060
D2
833 mm
D3
1050 mm
D4
721 mm
H1
200 mm
H2
100 mm
DL
Cover Ø
689 mm
DLA
Cover hight
50 mm
G
Weight
129 kg
FG
Frame Weight
40 kg
CG
Cover Weight
89 kg
MOD
Model
INFO
Info
Class D400, according to en124, cast-concrete lid, with damping insert, with rotary fuse, with ventilation openings, with pickle hole, with keyholes
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D